IESNA:LM-63-2002
[TEST]P1390409
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA3C-827-U-LBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 3xLight Square PACKAGE 80CRI 2700K FIXTURE w/ LEFT CORNER BACKLIGHT CONTROL
[LAMP] (42) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.17A 140.4W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]11471.2
TILT=NONE
42 -1 1 38 41 1 1 1.5000 0.5000 0.0000
1.000 1 140.4
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 360 
42.3 56.5 60.0 63.5 67.0 74.1 81.2 88.2 95.3 105.9 120.0 141.1 180.0 222.3 225.8 222.3 225.8 250.5 345.8 568.1 772.7 896.2 910.4 868.0 
850.4 617.5 501.0 430.5 391.7 352.9 314.0 264.6 169.4 77.6 31.8 3.5 0.0 0.0 
42.3 56.5 60.0 67.0 70.6 81.2 88.2 102.3 112.9 134.1 183.5 278.8 419.9 501.0 561.0 642.2 772.7 1055.0 1729.0 2861.6 4174.2 4474.2 
4019.0 3373.3 3193.3 2565.2 1870.1 1326.7 913.9 649.2 462.2 349.3 165.8 88.2 31.8 3.5 0.0 0.0 
42.3 56.5 60.0 67.0 77.6 88.2 102.3 134.1 204.7 448.1 850.4 1351.4 1803.1 2304.1 2798.1 3330.9 3973.1 5278.7 8292.0 11905.2 
13912.9 14209.3 13665.9 13119.0 12939.1 12515.6 11721.7 10031.6 7046.4 3990.7 1923.0 737.5 229.4 116.4 38.8 3.5 0.0 0.0 
42.3 52.9 56.5 67.0 81.2 95.3 123.5 187.0 458.7 1273.8 2240.6 3179.2 4174.2 4890.5 5680.9 6439.5 7868.6 11100.7 15260.8 
19082.2 20327.8 20691.2 20779.4 21231.1 21375.7 21513.3 19798.5 15634.8 11813.5 8210.8 5596.2 1626.6 455.2 130.6 28.2 3.5 0.0 
0.0 
42.3 49.4 56.5 67.0 81.2 98.8 134.1 261.1 793.9 2064.2 3585.0 4795.2 5755.0 6693.6 7840.4 9110.6 11411.2 16107.7 22670.7 
25998.1 27109.6 27328.3 28214.0 29163.1 29223.1 28185.7 24537.3 19738.5 15274.9 12434.5 8154.4 2526.4 832.7 176.4 35.3 3.5 0.0 
0.0 
42.3 45.9 52.9 63.5 81.2 98.8 144.7 282.3 1033.9 2614.6 4294.2 5395.1 6347.8 7512.2 8803.6 10395.0 13309.5 18817.6 25655.8 
28930.3 30345.2 31135.6 32596.4 33312.7 33228.0 31523.7 27116.6 21594.5 18147.1 14805.6 9004.8 3532.0 1125.6 172.9 35.3 0.0 
0.0 0.0 
42.3 42.3 49.4 60.0 77.6 95.3 130.6 261.1 892.7 2230.0 3641.4 4819.9 5691.5 6538.3 7639.2 8955.4 11143.0 15663.1 22095.5 
25585.2 26513.2 26714.4 27437.7 28171.6 28249.3 27024.9 23418.7 19022.2 15024.4 12092.2 8020.3 2628.7 1136.2 236.4 31.8 0.0 0.0 
0.0 
42.3 42.3 49.4 60.0 74.1 91.7 116.4 190.5 529.3 1302.0 2339.4 3309.7 4198.9 4830.5 5472.7 6203.1 7364.0 10440.9 15080.9 
18739.9 19939.6 20190.1 20281.9 20620.6 20779.4 20797.0 18895.2 15218.5 11383.0 8281.4 5606.8 1803.1 691.6 172.9 24.7 0.0 0.0 
0.0 
42.3 42.3 49.4 56.5 67.0 81.2 95.3 123.5 201.1 497.5 931.5 1443.2 1905.4 2321.8 2794.6 3299.2 3870.8 5211.6 8080.3 12039.3 
13958.8 14195.2 13546.0 12949.6 12762.6 12152.2 11231.3 9145.9 6598.3 3976.6 2036.0 825.7 275.2 130.6 38.8 0.0 0.0 0.0 
42.3 38.8 45.9 52.9 60.0 67.0 81.2 88.2 102.3 130.6 190.5 307.0 434.0 504.6 571.6 677.5 832.7 1079.7 1654.9 3002.8 4407.1 4678.8 
4047.2 3316.8 3179.2 2406.4 1746.6 1160.9 779.8 592.8 479.9 381.1 204.7 95.3 28.2 0.0 0.0 0.0 
42.3 38.8 42.3 49.4 56.5 63.5 70.6 77.6 84.7 95.3 109.4 134.1 180.0 222.3 222.3 218.8 229.4 250.5 314.0 568.1 889.2 966.8 871.5 762.2 
737.5 554.0 451.6 398.7 370.5 356.4 331.7 296.4 215.2 84.7 24.7 0.0 0.0 0.0 
42.3 38.8 42.3 45.9 52.9 60.0 63.5 70.6 70.6 77.6 84.7 95.3 102.3 123.5 130.6 127.0 112.9 109.4 112.9 116.4 120.0 134.1 155.3 172.9 172.9 201.1 
222.3 236.4 247.0 243.5 239.9 211.7 180.0 102.3 24.7 0.0 0.0 0.0 
42.3 35.3 38.8 42.3 45.9 49.4 52.9 52.9 52.9 56.5 56.5 60.0 63.5 63.5 63.5 67.0 67.0 70.6 67.0 63.5 63.5 63.5 63.5 63.5 67.0 77.6 
88.2 91.7 95.3 102.3 120.0 137.6 134.1 105.9 38.8 0.0 0.0 0.0 
42.3 35.3 35.3 38.8 38.8 38.8 42.3 42.3 42.3 42.3 42.3 45.9 42.3 42.3 42.3 42.3 42.3 42.3 45.9 45.9 49.4 49.4 49.4 52.9 52.9 60.0 
70.6 77.6 81.2 81.2 74.1 63.5 60.0 49.4 28.2 0.0 0.0 0.0 
42.3 31.8 31.8 31.8 31.8 35.3 31.8 31.8 31.8 31.8 31.8 31.8 31.8 31.8 28.2 28.2 28.2 28.2 28.2 24.7 28.2 31.8 38.8 42.3 42.3 45.9 42.3 35.3 31.8 24.7 21.2 17.6 10.6 3.5 0.0 
0.0 0.0 0.0 
42.3 31.8 28.2 28.2 28.2 28.2 28.2 24.7 24.7 24.7 21.2 21.2 17.6 17.6 14.1 14.1 10.6 14.1 17.6 21.2 17.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 31.8 28.2 28.2 24.7 24.7 24.7 21.2 21.2 17.6 14.1 10.6 7.1 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 28.2 24.7 24.7 21.2 21.2 21.2 17.6 17.6 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 28.2 24.7 21.2 17.6 17.6 14.1 14.1 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 28.2 21.2 17.6 14.1 14.1 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 21.2 17.6 14.1 14.1 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 21.2 17.6 14.1 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 21.2 14.1 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 17.6 14.1 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 17.6 14.1 10.6 7.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 24.7 17.6 14.1 10.6 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 28.2 21.2 17.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 31.8 24.7 21.2 17.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 38.8 31.8 28.2 24.7 21.2 17.6 10.6 7.1 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
42.3 45.9 42.3 38.8 35.3 31.8 28.2 24.7 21.2 14.1 10.6 7.1 7.1 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
42.3 49.4 45.9 42.3 38.8 35.3 35.3 31.8 24.7 21.2 14.1 14.1 10.6 10.6 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.5 3.5 3.5 0.0 
0.0 0.0 
42.3 52.9 49.4 45.9 42.3 42.3 38.8 35.3 31.8 24.7 21.2 17.6 14.1 14.1 10.6 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 3.5 7.1 7.1 
3.5 3.5 0.0 
42.3 56.5 52.9 49.4 49.4 45.9 45.9 45.9 38.8 35.3 28.2 24.7 24.7 21.2 17.6 17.6 14.1 14.1 14.1 14.1 14.1 10.6 10.6 10.6 7.1 7.1 7.1 7.1 7.1 7.1 7.1 10.6 10.6 10.6 
10.6 10.6 10.6 0.0 
42.3 56.5 52.9 52.9 52.9 49.4 49.4 49.4 45.9 42.3 38.8 31.8 28.2 28.2 24.7 24.7 21.2 21.2 21.2 21.2 17.6 14.1 14.1 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 
10.6 10.6 10.6 0.0 
42.3 52.9 49.4 49.4 49.4 49.4 49.4 49.4 49.4 42.3 38.8 35.3 35.3 31.8 31.8 28.2 28.2 28.2 28.2 24.7 24.7 21.2 17.6 14.1 14.1 10.6 10.6 10.6 10.6 10.6 10.6 10.6 10.6 
10.6 10.6 10.6 10.6 0.0 
42.3 52.9 49.4 49.4 45.9 45.9 45.9 42.3 42.3 42.3 38.8 38.8 38.8 35.3 35.3 35.3 35.3 35.3 38.8 42.3 38.8 31.8 28.2 24.7 24.7 21.2 21.2 17.6 17.6 
21.2 17.6 14.1 10.6 10.6 7.1 7.1 7.1 0.0 
42.3 49.4 49.4 45.9 45.9 45.9 45.9 45.9 42.3 42.3 42.3 42.3 42.3 42.3 42.3 45.9 45.9 45.9 45.9 45.9 45.9 49.4 56.5 63.5 67.0 67.0 
60.0 52.9 49.4 42.3 38.8 35.3 31.8 21.2 14.1 7.1 3.5 0.0 
42.3 52.9 49.4 49.4 49.4 49.4 52.9 49.4 49.4 49.4 52.9 52.9 52.9 52.9 52.9 56.5 56.5 60.0 60.0 63.5 63.5 67.0 67.0 70.6 70.6 77.6 
88.2 95.3 95.3 91.7 88.2 81.2 77.6 67.0 42.3 7.1 3.5 0.0 
42.3 52.9 56.5 56.5 56.5 60.0 60.0 63.5 63.5 63.5 67.0 70.6 70.6 70.6 74.1 77.6 81.2 84.7 81.2 77.6 74.1 77.6 77.6 81.2 84.7 98.8 
109.4 112.9 120.0 127.0 144.7 162.3 155.3 127.0 45.9 7.1 0.0 0.0 
42.3 56.5 60.0 60.0 63.5 70.6 74.1 77.6 81.2 88.2 95.3 102.3 112.9 130.6 141.1 134.1 127.0 123.5 123.5 130.6 134.1 148.2 187.0 197.6 201.1 222.3 
236.4 243.5 247.0 236.4 225.8 204.7 169.4 91.7 35.3 3.5 0.0 0.0 
42.3 56.5 60.0 63.5 67.0 74.1 81.2 88.2 95.3 105.9 120.0 141.1 180.0 222.3 225.8 222.3 225.8 250.5 345.8 568.1 772.7 896.2 910.4 868.0 
850.4 617.5 501.0 430.5 391.7 352.9 314.0 264.6 169.4 77.6 31.8 3.5 0.0 0.0 
